Properties
Version | Assortment of inserts |
Order No. | 9028450000 |
Type | EINSATZ A7-1 CL55 |
GTIN (EAN) | 4032248310012 |
Qty. | 1 items |
Depth | 109 mm |
Depth (inches) | 4.291 inch |
Height | 47 mm |
Height (inches) | 1.85 inch |
Width | 79 mm |
Width (inches) | 3.11 inch |
Net weight | 28 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Insert for assortment case (47x79x109) mm |
Colour of body | Natural |
Description of article | Insert for assortment case (47x79x109) mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 21-10-06-02 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
Is accessory of
-
Item No.:9028690000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto L, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
-
Item No.:9028650000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 3, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: Weidmüller
-
Item No.:9025850000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 16, Stripping tool: STRIPAX 16, Crimping range, min.: 6, Colour code: Weidmüller
-
-
Item No.:9028630000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 4, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: DIN
-
Item No.:1470940000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto L, Crimping range, min.: 0.5, Colour code: Weidmüller
-
Item No.:9028700000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto L, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: Miscellaneous
-
Item No.:9028680000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto L, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: Weidmüller
-
Item No.:9025800000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 4, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: Weidmüller
Individual part of
-
Item No.:9025850000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 16, Stripping tool: STRIPAX 16, Crimping range, min.: 6, Colour code: Weidmüller
-
-
Item No.:9028700000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto L, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: Miscellaneous
-
Item No.:9025800000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 4, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: Weidmüller
-
Item No.:1470940000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto L, Crimping range, min.: 0.5, Colour code: Weidmüller
-
Item No.:9028630000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 4, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: DIN
-
Item No.:9028680000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto L, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: Weidmüller
-
Item No.:9028690000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto L, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
-
Item No.:9028650000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 3, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: Weidmüller