ELS 6/30 MC NE GE

ELS, Insert markers, 30 x 6 mm, yellow

Item No. 1045580000

Properties

Accessories

    I/O SystemsI/O System IP20 - u-remoteAccessories
  • EM 8/30
    Item No.:
    1806120000
    Packaging unit:
    50 PC

    EM, Terminal marker, 32.4 x 7.2 mm, Pitch in mm (P): 7.20 Weidmueller, Transparent

  • MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
  • WKM 8/30
    Item No.:
    1631910000
    Packaging unit:
    50 PC

    WKM, Conductor and cable markers, 7 - 115 mm, 30 x 8 mm, Wire and cable markers, Transparent

Is accessory of

    MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
  • WKM 8/30
    Item No.:
    1631910000
    Packaging unit:
    50 PC

    WKM, Conductor and cable markers, 7 - 115 mm, 30 x 8 mm, Wire and cable markers, Transparent

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • I/O SystemsI/O System IP20 - u-remoteAccessories
  • EM 8/30
    Item No.:
    1806120000
    Packaging unit:
    50 PC

    EM, Terminal marker, 32.4 x 7.2 mm, Pitch in mm (P): 7.20 Weidmueller, Transparent

Related products