Properties
Version | ELS, Insert markers, 40 x 6.3 mm, white |
Order No. | 2518620000 |
Type | ELS 7/40 MM WS |
GTIN (EAN) | 4050118531312 |
Qty. | 3,000 items |
Depth | 0.14 mm |
Depth (inches) | 0.006 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 6.3 mm |
Width (inches) | 0.248 inch |
Net weight | 0.064 g |
Operating temperature range | -40...150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | HB |
Version | halogen-free |
Width | 6.3 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2518620000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Is accessory of
-
Item No.:1631930000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige
MarkersTerminal markersRelated markersTag holderSchT group marker carrier