Properties
Version | ELS, Insert markers, 20 x 8 mm, yellow |
Order No. | 2005240000 |
Type | ELS 8/20 MM GE |
GTIN (EAN) | 4050118390032 |
Qty. | 3,000 items |
Depth | 0.14 mm |
Depth (inches) | 0.006 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.049 g |
Operating temperature range | -40...150 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Number per roll | 3000 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | HB |
Version | halogen-free |
Width | 8 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65665) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2005240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2005240000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |