Properties
Version | EM, Terminal marker, 32.4 x 7.2 mm, Pitch in mm (P): 7.20 Weidmueller, Transparent |
Order No. | 1806120000 |
Type | EM 8/30 |
GTIN (EAN) | 4032248275298 |
Qty. | 50 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 32.4 mm |
Height (inches) | 1.276 inch |
Width | 7.2 mm |
Width (inches) | 0.283 inch |
Net weight | 0.6 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Number of markers per combination | 1 Component part = Terminal marker |
Number of markers per packaging unit |
|
Orientation of print | horizontal |
Printed characters | without |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63990) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1806120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1806120000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
-
-
-
Item No.:1634780000Packaging unit:10 PC
Terminal markers, Insert markers, 27 x 6.3 mm, yellow
-
Item No.:1670390000Packaging unit:10 PC
Terminal markers, Insert markers, 27 x 6.3 mm, white
-
Item No.:1607720000Packaging unit:10 PC
Terminal markers, Insert markers, 30 x 6.3 mm, white
-
Item No.:1670400000Packaging unit:10 PC
Terminal markers, Insert markers, 27 x 6.3 mm, yellow
-
-
Is accessory of
-
Item No.:1045660000Packaging unit:16 PC
ELS, Insert markers, 30 x 6 mm, To customer specification
-
-
-
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1859200000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1479000000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
-
Item No.:1061210000Packaging unit:50 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1227850000Packaging unit:20 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1264170000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-0, Wemid, Width: 6 mm, 120 °C
-
Item No.:1162610000Packaging unit:20 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1238040000Packaging unit:20 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C