EM111-MBUS-MID

Item No. 3140990000

General ordering data

Order No.
Type

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)

Temperatures

Humidity at operating temperature
Humidity

Measuring current input

AC input cable connection
Current-measuring channels
Housing main material
Max. current
Measuring accuracy for current
Residual current measuring

Measuring voltage input

Four-wire system
Frequency range, max.
Frequency range, min.
Low voltage network
Measurement range, voltage L-N, AC
Measuring accuracy for voltage
Three-wire system
Voltage type

Communication

Baud rate
Communication
Stop bits
Protocol

Inputs/outputs

Digital output configurable
Input type
Number of digital inputs
Number of digital outputs
Number of pulse outputs

Measurement data recording

Update interval register
Software

Technical data

Display
Display monitoring (monitor)
Display value
Input frequency
Max. current
Measurement accuracy
Pollution severity
Power factor input
Protection degree
Type of mounting
Version
Standards
Measurement range, voltage L-N, AC
Surge voltage category
Supply voltage
Three-wire system
Four-wire system
Sampling frequency 50/60 Hz
Continuous measurements
Measurement result per second
Residual current measuring
Current-measuring channels
Measuring accuracy for voltage
Measuring accuracy for current
Measurement accuracy for active energy (kWh, .../5 A)

Insulation coordination

Impulse withstand voltage
Insulation voltage input or output/supply
Pollution severity
Surge voltage category
Tolerance class

Connection data

Stripping length
Type of connection
Wire cross-section, solid, min.
Wire cross-section, solid, max.
Wire connection cross section, finely stranded, min.
Wire connection cross section, finely stranded, max.
Wire connection cross section, finely stranded, two clampable wires, min.
Wire cross-section, finely stranded, two clampable wires, max.

Classifications

ETIM 6.0
ETIM 7.0
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 9.0
ECLASS 9.1
ECLASS 10.0
ECLASS 11.0
ECLASS 12.0
ECLASS 13.0
ECLASS 14.0
ECLASS 15.0