Properties
Version | Power measurement/display for 1-phase mains, 45 A, direct measurement, pulse output,, Modbus RTU |
Order No. | 7760051001 |
Type | EM111-RTU-2P |
GTIN (EAN) | 6944169818172 |
Qty. | 1 items |
Depth | 62 mm |
Depth (inches) | 2.441 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Net weight | 90 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -25 °C...55 °C |
Humidity | 0...90 % (no condensation) |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
AC input cable connection | 1 removable 3-pin terminal block |
Current-measuring channels | 1 |
Housing main material | Plastic |
Max. current | 45 A |
Measuring accuracy for current | 0.5 % |
Rated current | 5 A |
Four-wire system | No |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Low voltage network | 1 phase 2 wire (L + N) |
Measurement range, voltage L-N, AC | 176…276 V |
Measuring accuracy for voltage | 0.5 % |
Three-wire system | No |
Voltage type | AC |
Addressing | 1 - 247 |
Baud rate | ≤ 9600 Bd |
Communication | Bi-directional |
Parity |
none
even odd |
Stop bits |
1
2 |
Interface | RS485 |
Protocol | Modbus RTU |
Digital output configurable | Yes |
Input type | 1 phase AC (L1, N) |
Number of digital inputs | 0 |
Number of digital outputs | 0 |
Number of pulse outputs | 2 |
Update interval register | 100 ms |
Software | EM configuration tools |
Display | LCD |
Display monitoring (monitor) | LCD |
Display value |
Voltage
current measured value Apparent power Reactive power Power factor Frequency Import / export active power demand Total import / export active energy Total import / export reactive energy Total system power demand |
Input frequency | AC: 50 Hz (arithmetic average) |
Max. current | 45 A |
Measurement accuracy |
Class 1 (IEC 62053-21)
Class B (EN 50470-3) 0.5% in relation to final value (U / I) |
Pollution severity | 2 |
Power factor input | 1 % |
Protection degree |
Front panel: IP51
IP20 |
Rated current | 5 A |
Type of mounting | DIN rail |
Version |
Power measurement/display for 1-phase mains
45 A direct measurement pulse output, Modbus RTU |
Measurement range, voltage L-N, AC | 176…276 V |
Surge voltage category | II |
Three-wire system | No |
Four-wire system | No |
Sampling frequency 50/60 Hz | 3.2 kHz |
Measurement result per second | 100 ms |
Current-measuring channels | 1 |
Measuring accuracy for voltage | 0.5 % |
Measuring accuracy for current | 0.5 % |
Measurement accuracy for active energy (kWh, .../5 A) |
Class 1 (IEC 62053-21)
Class B (EN 50470-3) |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Insulation voltage input or output/supply | 4 kVeff / 1 min. |
Pollution severity | 2 |
Surge voltage category | II |
Stripping length | 8 mm |
Type of connection | Screw connection |
Wire cross-section, solid, min. | 2.5 mm² |
Wire cross-section, solid, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 2.5 mm² |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 2.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 10 mm² |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_246620) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_229373) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760051001) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760051001) |
Software |
[EM configuration tools](https://mdcop.weidmueller.com/mediadelivery/asset/900_224560)
[Device description -- Device description -- MODBUS address list](https://mdcop.weidmueller.com/mediadelivery/asset/900_246622) |
User Documentation |
[Manual EM configuration tools Chinese](https://mdcop.weidmueller.com/mediadelivery/asset/900_224564)
[Manual EM configuration tools English](https://mdcop.weidmueller.com/mediadelivery/asset/900_224565) [Manual EM111 English](https://mdcop.weidmueller.com/mediadelivery/asset/900_224569) [Manual EM111 Chinese](https://mdcop.weidmueller.com/mediadelivery/asset/900_306924) [EM111-RTU-2P Manual EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_321919) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002301 |
ETIM 7.0 | EC002301 |
ETIM 8.0 | EC002301 |
ETIM 9.0 | EC002301 |
ECLASS 9.0 | 27-14-23-30 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-23-30 |
ECLASS 11.0 | 27-14-23-30 |
ECLASS 12.0 | 27-14-23-30 |
ECLASS 13.0 | 27-14-23-30 |
ECLASS 14.0 | 27-14-23-30 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |