Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight
Temperatures
Storage temperature
Operating temperature
Humidity at operating temperature
Humidity
Measuring current input
AC input cable connection
Current-measuring channels
Housing main material
Max. current
電流の測定精度
Measuring voltage input
Four-wire system
Frequency range, max.
Frequency range, min.
Low voltage network
Measurement range, voltage L-L, AC
Measurement range, voltage L-N, AC
Measuring accuracy for voltage
Three-wire system
Voltage type
Communication
Addressing
Baud rate
Communication
Parity
Stop bits
Interface
Protocol
Inputs/outputs
Digital output configurable
Number of digital inputs
Number of digital outputs
Number of pulse outputs
Temperature input
Measurement data recording
Software
Technical data
Display
Display monitoring (monitor)
Display value
Input frequency
Max. current
Measurement accuracy
Pollution severity
Power factor input
Protection degree
Type of mounting
Version
Measurement range, voltage L-N, AC
Measurement range, voltage L-L, AC
Surge voltage category
Supply voltage
Three-wire system
Four-wire system
Sampling frequency 50/60 Hz
Continuous measurements
Measurement result per second
Current-measuring channels
Measuring accuracy for voltage
Measuring accuracy for current
Voltage quality measurement
Brief interruptions
Insulation coordination
Impulse withstand voltage
Insulation voltage input or output/supply
Pollution severity
Surge voltage category
Tolerance class
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0