Properties
Version | Terminal cover, grey, Height: 21.2 mm, Width: 8.3 mm, Depth: 16.8 mm |
Order No. | 2658990000 |
Type | END CAP G+S 2L/16 |
GTIN (EAN) | 4050118671537 |
Qty. | 10 items |
Depth | 16.8 mm |
Depth (inches) | 0.661 inch |
Height | 21.2 mm |
Height (inches) | 0.835 inch |
Width | 8.3 mm |
Width (inches) | 0.327 inch |
Net weight | 0.4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |