Properties
Version | Terminal cover, grey, Height: 20.2 mm, Width: 8.2 mm, Depth: 14.5 mm |
Order No. | 2659010000 |
Type | END CAP G+S 4L/10 |
GTIN (EAN) | 4050118671513 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2025 |
Depth | 14.5 mm |
Depth (inches) | 0.571 inch |
Height | 20.2 mm |
Height (inches) | 0.795 inch |
Width | 8.2 mm |
Width (inches) | 0.323 inch |
Net weight | 0.7 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2658750000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658710000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658810000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 42, Insulated: Yes, 10
-
Item No.:2658790000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 54, Insulated: Yes, 10
-
Item No.:2658770000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658890000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 56, Insulated: Yes, 10
-
Item No.:2658930000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 54, Insulated: Yes, 10
-
Item No.:2658850000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658950000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 42, Insulated: Yes, 10
-
Item No.:2658910000Packaging unit:15 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10