Properties
Order No. | 2534160000 |
Type | ENERGY ANALYSER 750-24 |
GTIN (EAN) | 4050118545821 |
Qty. | 1 items |
Depth | 81 mm |
Depth (inches) | 3.189 inch |
Height | 144 mm |
Height (inches) | 5.669 inch |
Width | 144 mm |
Width (inches) | 5.669 inch |
Net weight | 1,080 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -10 °C...55 °C |
Humidity at operating temperature | 5…95 % RH |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Current-measuring channels | 4 + 2 |
Distortion factor THD-I in % | Yes |
Harmonics, per order / current | 1.-63. |
Housing main material |
Polycarbonate PC
Metal |
Max. current | 5000 A |
Measuring accuracy for current | 0.1 % |
Rated current | 1 / 5 A |
Residual current measuring | Yes |
Distortion factor THD-U in % | Yes |
Four-wire system | Yes |
Harmonics, per order / voltage | 1.-63. |
Low voltage network |
3 phase 3 wire (L1 + L2 + L3)
3 phase 4 wire (L1 + L2 + L3 + N) |
Measurement range, voltage L-L, AC | 600 V |
Measurement range, voltage L-N, AC | 347 V |
Measuring accuracy for voltage | 0.1 % |
Quadrants | 4 |
Three-wire system | Yes |
Interface |
RS485: 9.6 – 921.6 kbps
Profibus DP Ethernet Web server/e-mail |
Protocol |
Modbus RTU
Modbus-Gateway Modbus TCP/IP, Modbus RTU over Ethernet, SNMP BACnet (optional) |
Number of digital inputs | 2 |
Number of digital outputs | 2 |
Number of pulse outputs | 2 |
Temperature input | Yes |
Memory; minimum and maximum values | Yes |
Memory size | 256 MB |
Number of memory values | 10,000 k |
Update interval register | 200 ms |
Min. memory recording interval | 1 s |
Software | ecoExplorer go® |
Integrated logic | Yes |
Display monitoring (monitor) | LCD |
Input frequency | <20 Hz |
Max. current | 5000 A |
Protection degree |
IP40
IP20 |
Rated current | 1 / 5 A |
Type of mounting | Frontpanel mounting |
Version | Power measurement/display for 1-, 3-phase mains |
Standards |
DIN EN 61000-4-2
DIN EN 61000-4-3 IEC 61010-2-030 DIN EN 61000-4-4 DIN EN 61000-4-5 DIN EN 61000-4-6 DIN EN 61000-4-8 DIN EN 61238-1 EN 61000-4-11 EN 55011 IEC 61010-1 |
Measurement range, voltage L-N, AC | 347 V |
Measurement range, voltage L-L, AC | 600 V |
Surge voltage category | 600 V CAT III |
Voltage supply |
48…110 V AC
24…150 V DC |
Three-wire system | Yes |
Four-wire system | Yes |
Quadrants | 4 |
Sampling frequency 50/60 Hz | 25.6 kHz |
Continuous measurements | Yes |
Measurement result per second | 5 ms |
Effective value from the period (50/60 Hz) | 10 / 12 |
Residual current measuring | Yes |
Current-measuring channels | 4 + 2 |
Measuring accuracy for voltage | 0.1 % |
Measuring accuracy for current | 0.1 % |
Measurement accuracy for active energy (kWh, .../5 A) | Class 0.2S |
Operating-hours counter | Yes |
Weekly time switch | Yes |
Clock | Yes |
Bimetal function | Yes |
Harmonics, per order / voltage | 1.-63. |
Harmonics, per order / current | 1.-63. |
Distortion factor THD-U in % | Yes |
Distortion factor THD-I in % | Yes |
Unbalanced | Yes |
Positive, negative and zero system | Yes |
Current flicker intensity | Yes |
Short/long time flicker | Yes |
Brief interruptions | Yes |
Sequence-of-events recorder function | Yes |
Surge voltage category | 600 V CAT III |
Approval/Certificate/Document of Conformity |
[Certificate class A](https://mdcop.weidmueller.com/mediadelivery/asset/900_93406)
[Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_239747) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224265) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2534160000) |
Software |
[Device description -- GSD DATA](https://mdcop.weidmueller.com/mediadelivery/asset/900_38557)
[Device description -- MODBUS address list](https://mdcop.weidmueller.com/mediadelivery/asset/900_53427) [Win64 - ecoExplorer go](https://mdcop.weidmueller.com/mediadelivery/asset/900_53465) |
User Documentation |
[Quick Guide German/English](https://mdcop.weidmueller.com/mediadelivery/asset/900_53376)
[Manual Energy Analyser 750 German/Englisch](https://mdcop.weidmueller.com/mediadelivery/asset/900_53380) [Manual ecoExplorer go English](https://mdcop.weidmueller.com/mediadelivery/asset/900_56224) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002301 |
ETIM 7.0 | EC002301 |
ETIM 8.0 | EC002301 |
ETIM 9.0 | EC002301 |
ETIM 10.0 | EC002301 |
ECLASS 9.0 | 27-14-23-30 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-23-30 |
ECLASS 11.0 | 27-14-23-30 |
ECLASS 12.0 | 27-14-23-30 |
ECLASS 13.0 | 27-14-23-30 |
ECLASS 14.0 | 27-14-23-30 |
ECLASS 15.0 | 27-14-23-30 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E469563 |