Properties
Order No. | 2425520000 |
Type | ENERGY LOGGER D550 |
GTIN (EAN) | 4050118433333 |
Qty. | 1 items |
Depth | 46 mm |
Depth (inches) | 1.811 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 107.5 mm |
Width (inches) | 4.232 inch |
Net weight | 200 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...55 °C |
Humidity at operating temperature | 5…95 % RH |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Interface |
RS485: 9,6 – 115,2 kbps
Ethernet |
Protocol |
Modbus RTU
Modbus-Gateway Modbus TCP/IP, Modbus RTU over Ethernet, SNMP |
Number of digital inputs | 15 |
Number of digital outputs | 3 |
Number of pulse outputs | 3 |
Temperature input | Yes |
Count rate | 20 Hz |
Memory; minimum and maximum values | Yes |
Memory size | 32 MB |
Software | ecoExplorer go® |
Protection degree | IP20 |
Type of mounting | DIN rail |
Version | Power measurement/display for 1-, 3-phase mains |
Standards |
DIN EN 61326-1
DIN EN 61000-4-2 DIN EN 61000-4-3 DIN EN 61000-4-4 DIN EN 61000-4-5 DIN EN 61000-4-6 EN 61000-4-11 IEC 61010-1 IEC 61010-2-030 EN 55011 |
Surge voltage category | 300 V CAT III |
Voltage supply |
20 - 250 V AC
20 - 300 V DC20 - 300 V DC |
Operating-hours counter | Yes |
Surge voltage category | 300 V CAT III |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_239747) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_234164) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2425520000) |
Software |
[Win64 - ecoExplorer go](https://mdcop.weidmueller.com/mediadelivery/asset/900_53465)
[Device description -- MODBUS address list](https://mdcop.weidmueller.com/mediadelivery/asset/900_67984) |
User Documentation |
[Quick Guide German/English](https://mdcop.weidmueller.com/mediadelivery/asset/900_38807)
[Manual Energy Logger D550 German/English](https://mdcop.weidmueller.com/mediadelivery/asset/900_39896) [Manual ecoExplorer go English](https://mdcop.weidmueller.com/mediadelivery/asset/900_56224) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002301 |
ETIM 7.0 | EC002301 |
ETIM 8.0 | EC002301 |
ETIM 9.0 | EC002301 |
ECLASS 9.0 | 27-14-23-30 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-23-30 |
ECLASS 11.0 | 27-14-23-30 |
ECLASS 12.0 | 27-14-23-30 |
ECLASS 13.0 | 27-14-23-30 |
ECLASS 14.0 | 27-14-23-30 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E469563 |