Properties
Version | Power measurement/display for 1-, 3-phase mains |
Order No. | 2425420000 |
Type | ENERGY METER 350 |
GTIN (EAN) | 4050118433449 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2023 |
Depth | 48 mm |
Depth (inches) | 1.89 inch |
Height | 96 mm |
Height (inches) | 3.78 inch |
Width | 96 mm |
Width (inches) | 3.78 inch |
Net weight | 250 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -10 °C...55 °C |
Humidity at operating temperature | 15…95 % RH |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Current-measuring channels | 3 |
Distortion factor THD-I in % | No |
Measuring accuracy for current | 1 % |
Rated current | 1 / 5 A |
Residual current measuring | No |
Distortion factor THD-U in % | No |
Four-wire system | Yes |
Measurement range, voltage L-L, AC | 476 V |
Measurement range, voltage L-N, AC | 275 V |
Measuring accuracy for voltage | 1 % |
Quadrants | 4 |
Three-wire system | No |
Number of digital outputs | 2 |
Number of pulse outputs | 2 |
Temperature input | No |
Memory; minimum and maximum values | Yes |
Integrated logic | No |
Pollution severity | 2 |
Protection degree |
Enclosure: IP20
IP40 |
Rated current | 1 / 5 A |
Version | Power measurement/display for 1-, 3-phase mains |
Standards |
DIN EN 61326-1
DIN EN 61000-4-2 IEC 61010-2-030 DIN EN 61000-4-3 DIN EN 61000-4-4 DIN EN 61000-4-5 DIN EN 61000-4-6 DIN EN 61000-4-8 EN 61000-4-11 EN 55011 IEC 61010-1 |
Measurement range, voltage L-N, AC | 275 V |
Measurement range, voltage L-L, AC | 476 V |
Surge voltage category | 300 V CAT III |
Voltage supply | 196...275 V AC |
Supply voltage | 230 V |
Three-wire system | No |
Four-wire system | Yes |
Quadrants | 4 |
Sampling frequency 50/60 Hz | 3 kHz |
Continuous measurements | No |
Measurement result per second | 1 ms |
Effective value from the period (50/60 Hz) | 1 / 1 |
Residual current measuring | No |
Current-measuring channels | 3 |
Measuring accuracy for voltage | 1 % |
Measuring accuracy for current | 1 % |
Measurement accuracy for active energy (kWh, .../5 A) | Class 2 |
Operating-hours counter | Yes |
Bimetal function | Yes |
Distortion factor THD-U in % | No |
Distortion factor THD-I in % | No |
Unbalanced | No |
Positive, negative and zero system | No |
Current flicker intensity | No |
Brief interruptions | No |
Sequence-of-events recorder function | No |
Pollution severity | 2 |
Surge voltage category | 300 V CAT III |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_239747) |
User Documentation |
[Device description -- Quick Guide German/English](https://mdcop.weidmueller.com/mediadelivery/asset/900_38799)
[Manual Energy Meter 350 German/English](https://mdcop.weidmueller.com/mediadelivery/asset/900_39893) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002301 |
ETIM 7.0 | EC002301 |
ETIM 8.0 | EC002301 |
ETIM 9.0 | EC002301 |
ETIM 10.0 | EC002301 |
ECLASS 9.0 | 27-14-23-30 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-23-30 |
ECLASS 11.0 | 27-14-23-30 |
ECLASS 12.0 | 27-14-23-30 |
ECLASS 13.0 | 27-14-23-30 |
ECLASS 14.0 | 27-14-23-30 |
ECLASS 15.0 | 27-14-23-30 |
Approvals |  |
ROHS | Conform |