Properties
Order No. | 2495630000 |
Type | ENERGY METER SEAL L144 |
GTIN (EAN) | 4050118505870 |
Qty. | 1 items |
Width | 144 |
Width (inches) | 5.669 inch |
Length | 144 mm |
Length (inches) | 5.669 inch |
Wall thickness, max. | 1 mm |
Net weight | 2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2495630000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002301 |
ETIM 7.0 | EC002301 |
ETIM 8.0 | EC002301 |
ETIM 9.0 | EC002301 |
ECLASS 9.0 | 27-14-23-36 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-23-36 |
ECLASS 11.0 | 27-14-23-92 |
ECLASS 12.0 | 27-14-23-92 |
ECLASS 13.0 | 27-14-23-92 |
ECLASS 14.0 | 27-14-23-92 |
ROHS | Conform |
Is accessory of
Measuring and Monitoring SystemsEnergy Analyser