Properties
Version | End and partition plate for terminals, dark brown, Height: 160 mm, Width: 2 mm, V-2, PA 66 |
Order No. | 0180700000 |
Type | EP 2 SAKG46/35 HP/DBR |
GTIN (EAN) | 4008190099671 |
Qty. | 10 items |
Depth | 91 mm |
Depth (inches) | 3.583 inch |
Height | 160 mm |
Height (inches) | 6.299 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 35.4 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8689236b-1c04-4b82-9d8d-177abb5f9950 |
Material | PA 66 |
Colour | dark brown |
UL 94 flammability rating | V-2 |
Version | End and intermediate plate |
Snap-on | No |
TS 32 offset | 80 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0180700000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.0 | 27-14-11-33 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0170620000Packaging unit:5 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2
-
Item No.:0185320000Packaging unit:5 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2
-
Item No.:0637920000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2
-
Item No.:0638020000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier150 mm²
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with miscellaneous connection1-tier150 mm²