Properties
Order No. | 7760054181 |
Type | EPAK-CI-CO |
GTIN (EAN) | 6944169697296 |
Qty. | 1 items |
Depth | 89 mm |
Depth (inches) | 3.504 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Net weight | 80 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a722fc5-2d22-41b4-9544-5b95e45a4b77 |
Input current |
0...20 mA
4...20 mA |
Number of inputs | 1 |
Sensor | Sensor with own supply |
Voltage drop, current input | ≤ 1.5 V |
Load impedance current | ≤ 500 Ω |
Number of outputs | 1 |
Output current |
0...20 mA
4...20 mA |
Max. switching voltage, AC | 0 V |
Max. switching voltage, DC | 0 V |
Number of digital outputs | 0 |
Rated switching current | 0.1 A |
Number of analogue outputs | 1 |
Accuracy | 0.15 % v. FSR |
Configuration | none |
Galvanic isolation | between input ⁄ output ⁄ supply |
Power consumption | max. 1.2 W |
Protection degree | IP20 |
Step response time | ≤ 100 ms |
Temperature coefficient | ≤ 150 ppm/K |
Voltage supply | 20…30 V DC |
EMC standards |
IEC 61000-6 /-2
IEC 61000-6-4 |
Galvanic isolation | between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kVeff |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35532) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72203) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054181) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_39327) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1720620000Packaging unit:320 PC
Dekafix, Terminal marker, 5 x 7.5 mm, Pitch in mm (P): 7.50 Weidmueller, white
MarkersTerminal markersMultiCardDekafixDEK 5/7.5Blank