Properties
Order No. | 7760054301 |
Type | EPAK-VMR-3PH-480-ILP |
GTIN (EAN) | 6944169747700 |
Qty. | 1 items |
Depth | 89 mm |
Depth (inches) | 3.504 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Length | 100 mm |
Length (inches) | 3.937 inch |
Net weight | 80 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a722fc5-2d22-41b4-9544-5b95e45a4b77 |
Input frequency | 40…60 Hz |
Input measurement range | 165…550 V AC |
Number of inputs | 1 x three-phase (R, S, T, N) |
Number of outputs | 1 |
Alarm function |
Phase error
Phase sequence Asymmetry Window alarm: -15% for min. value (fixed) 10% for max. value (fixed) Hysteresis: 10 V |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 30 V |
Number of digital outputs | 1 |
Rated switching current | 3 A |
Type | Relay, 1 CO contact |
Accuracy | 5 % of FSR |
Configuration | none |
Galvanic isolation |
between input/output
yes between input ⁄ output ⁄ supply |
Protection degree | IP20 |
Step response time | ≤ 200 ms (10…90%) |
Temperature coefficient |
≤ 250 ppm/K of measuring range
± 250 ppm/K 350 ppm/K |
Voltage supply | from the measuring circuit |
EMC standards |
IEC 61000-6-2
IEC 61000-6-4 |
Galvanic isolation |
between input/output
yes between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2.2 kVAC, 1 min, 50 Hz |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | II |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35551) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72219) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054301) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_37798) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002654 |
ETIM 7.0 | EC002654 |
ETIM 8.0 | EC002654 |
ETIM 9.0 | EC002654 |
ECLASS 9.0 | 27-21-01-22 |
ECLASS 9.1 | 27-21-01-22 |
ECLASS 10.0 | 27-21-01-22 |
ECLASS 11.0 | 27-21-01-22 |
ECLASS 12.0 | 27-21-01-22 |
ECLASS 13.0 | 27-21-01-22 |
ECLASS 14.0 | 27-21-01-22 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1720620000Packaging unit:320 PC
Dekafix, Terminal marker, 5 x 7.5 mm, Pitch in mm (P): 7.50 Weidmueller, white
MarkersTerminal markersMultiCardDekafixDEK 5/7.5Blank