Properties
Version | Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping |
Order No. | 1500830000 |
Type | EPG 45 |
GTIN (EAN) | 4050118309317 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 365 mm |
Height (inches) | 14.37 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Net weight | 500 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Charging time | 0.5 h |
Description of article | (1)Crimping tool |
Pressing force |
|
Crimping range, max. | 150 mm² |
Crimping range, min. | 6 mm² |
Crimping type/profile |
Hexagonal crimp
WM crimp Indent crimp Trapezoidal crimp Oval crimping |
Deviation | 16 mm |
Drive | Electro-hydraulic |
Wire end ferrules cross-section, max. | 150 mm² |
Wire end ferrules cross-section, min. | 6 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101192) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsAccessories
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for crimp cable lugs (acc. to DIN 46234)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for wire-end ferrules
Is accessory of
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1079740000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1220850000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1119080000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079720000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079690000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1119090000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079730000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079680000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1220840000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079750000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079770000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1119100000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
-
-
-
-
-
-
-
-
-
Item No.:1492490000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,16 mm²,16 mm² - 16 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange50 mm²
ConnectorsBattery Connector250 APlus connector
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°10 mm²
ConnectorsBattery Connector120 AMinus connector
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors150 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINParallel connectors150 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lug, forked type4 - 6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug150 mm²
ConnectorsHeavy duty connectorsRockStar® ModuPlugCrimp contacts70 A crimp contacts
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°240 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°35 mm²
ConnectorsBattery Connector120 APlus connector
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINPin cable lugs4 - 6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°95 mm²
ConnectorsBattery Connector250 AMinus connector
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°150 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°16 mm²
ConnectorsHeavy duty connectorsHighPower connectorHighPower contactsHighPower 250 ACrimp contacts
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs4 - 6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lug, forked type16 mm²
ToolsCable lugs and ConnectorsInsulated connectorCrimp cable lugs
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange95 mm²
ConnectorsHeavy duty connectorsRockStar® ModuPlugCrimp contacts200 A crimp contacts
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)16 mm²
ConnectorsHeavy duty connectorsRockStar® ModuPlugCrimp contacts100 A crimp contacts
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°70 mm²