Properties
Order No. | 1287130000 |
Type | ERES PZ 3N |
GTIN (EAN) | 4050118077834 |
Qty. | 1 items |
Depth | 11.5 mm |
Depth (inches) | 0.453 inch |
Height | 47 mm |
Height (inches) | 1.85 inch |
Net weight | 29.04 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
ECLASS 14.0 | 21-04-51-92 |
Is accessory of
-
Item No.:9017360000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
ToolsCrimping tools... for wire end ferrulesCertified crimping tools
Individual part of
-
Item No.:0567300000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
ToolsCrimping tools... for wire end ferrulesCrimping tools