Properties
Version | Accessories, Spare cutting blade |
Order No. | 9014050000 |
Type | ERME LSA PLUS SCHERE |
GTIN (EAN) | 4032248333028 |
Qty. | 1 items |
Depth | 10 mm |
Depth (inches) | 0.394 inch |
Width | 65 mm |
Width (inches) | 2.559 inch |
Net weight | 20.24 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Spare cutter for Punch Down Tool terminal strip type LSA (pantograph) |
Version | For crimping tool |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-04-48-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |