Properties
Version | Spare cutting blade |
Order No. | 1251270000 |
Type | ERME VKSW |
GTIN (EAN) | 4050118042436 |
Qty. | 1 items |
Depth | 3.4 mm |
Depth (inches) | 0.134 inch |
71 mm | |
Height (inches) | 2.795 inch |
Width | 207 mm |
Width (inches) | 8.15 inch |
Net weight | 263 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Description of article | Spare blade for VKSW wire channel cutter |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |