Properties
Order No. | 9054820000 |
Type | ERSATZTEILSET CLIP PZ 6 ROTO |
GTIN (EAN) | 4032248109289 |
Qty. | 1 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 6.2 mm |
Height (inches) | 0.244 inch |
Width | 11 mm |
Width (inches) | 0.433 inch |
Net weight | 1.76 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Version | Replacement part for crimping tool PZ 6 Roto, set clip |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
ECLASS 14.0 | 21-04-51-92 |
Is accessory of
-
Item No.:9017440000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Item No.:1527230000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
ToolsCrimping tools... for wire end ferrulesCertified crimping tools