Properties
Version | Cutting blade |
Order No. | 2917160000 |
Type | ERTE AIME SPX P II |
GTIN (EAN) | 4099986548121 |
Qty. | 1 items |
Net weight | 4.2 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-04-48-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |