Properties
Version | Pressing tool, Replacement part |
Order No. | 1246430000 |
Type | ERTE AN HTF 28 |
GTIN (EAN) | 4050118034486 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 25 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Version | Replacement part for crimping tool HTF 28, stop |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
Is accessory of
-
Item No.:9013090000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.1mm², 1mm², B-Crimp
-
Item No.:9017410000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.1mm², 1mm², B-Crimp
ToolsCrimping toolsMiscellaneous crimping tools...... for cable-lug connectors and sleevesCrimping tools
ToolsCrimping toolsMiscellaneous crimping tools...... for cable-lug connectors and sleevesCertified crimping tools