Properties
Order No. | 1303960000 |
Type | ERTE ES CTX CM 3.6 |
GTIN (EAN) | 4050118102499 |
Qty. | 1 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 46 mm |
Height (inches) | 1.811 inch |
Width | 32 mm |
Width (inches) | 1.26 inch |
Net weight | 40.48 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
ECLASS 14.0 | 21-04-51-92 |
Is accessory of
-
Item No.:1270320000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 4mm², 10mm², W crimp
-
Item No.:9018480000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 4mm², 10mm², W crimp
ToolsCrimping tools...for turned/stamped contacts... for milled contactsCertified crimping tools
ToolsCrimping tools...for turned/stamped contacts... for milled contactsCrimping tools