Properties
Version | 120mm², WM crimp |
Order No. | 1502540000 |
Type | ES APG 80 WM 120 |
GTIN (EAN) | 4050118310429 |
Qty. | 1 items |
Net weight | 324.7 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 120 |
Crimping width | 12 mm |
Crimping width in mm | 12 |
Conductor cross-section, max. AWG | 4/0 |
Crimping range, max. | 120 mm² |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1496410000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496390000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496400000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496420000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494420000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494410000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494930000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494920000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494480000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494450000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494470000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
-
-
-
-
-
-
-
Item No.:1495690000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495800000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495790000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495670000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495650000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
Is accessory of
-
Item No.:1494480000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494450000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494470000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
-
-
-
-
-
-
Item No.:1496400000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496420000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496390000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496410000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494920000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494410000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494930000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494420000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
-
-
-
-
-
-
-
Item No.:1495680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495690000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495650000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495800000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495790000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495670000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
-
-
-
-
-