Properties
Version | 16mm², WM crimp |
Order No. | 1502470000 |
Type | ES APG 80 WM 16 |
GTIN (EAN) | 4050118310498 |
Qty. | 1 items |
Net weight | 336.4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 16 |
Crimping width | 7 mm |
Crimping width in mm | 7 |
Conductor cross-section, max. AWG | 6 |
Crimping range, max. | 16 mm² |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
-
Item No.:1496980000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497010000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497000000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496970000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496990000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
-
-
-
-
-
-
-
-
-
Item No.:1496890000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496850000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496870000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496880000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497110000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497100000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497120000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497080000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497090000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
-
-
-
-
-
-
-
Is accessory of
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1497100000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497110000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497080000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497120000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497090000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
Item No.:1496880000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496870000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496850000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496890000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
-
-
Item No.:1496970000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497000000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497010000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496990000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496980000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²