Properties
Version | 25mm², WM crimp |
Order No. | 1502480000 |
Type | ES APG 80 WM 25 |
GTIN (EAN) | 4050118310634 |
Qty. | 1 items |
Net weight | 351.9 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 25 |
Crimping width | 12 mm |
Crimping width in mm | 12 |
Conductor cross-section, max. AWG | 4 |
Crimping range, max. | 25 mm² |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
Item No.:1496530000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496490000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496510000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496520000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495830000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496500000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1496190000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496200000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496180000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
-
Item No.:1496210000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
Item No.:1495900000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495870000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495850000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495880000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495890000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
Is accessory of
-
Item No.:1495890000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495880000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495900000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495870000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495850000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496200000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496190000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496180000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496210000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
-
Item No.:1496510000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496500000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496520000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495830000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496530000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496490000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-