Eigenschappen
Version | 35mm², Indent crimp |
Order No. | 1501350000 |
Type | ES EPG 45 DIN 35 |
GTIN (EAN) | 4050118309645 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0,472 inch |
Height | 60 mm |
Height (inches) | 2,362 inch |
Width | 30 mm |
Width (inches) | 1,181 inch |
Net weight | 158 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 35 |
Crimping width | 12 mm |
Crimping width in mm | 12 |
Conductor cross-section, max. AWG | 2 |
Crimping range, max. | 35 mm² |
Cable lug cross section |
|
Crimping type/profile | Indent crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Is accessoire van
-
Product ID:1500830000VPE:1 items
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools