Properties
Version | Hexagonal crimp |
Order No. | 1500980000 |
Type | ES EPG 45 HEX 95 |
GTIN (EAN) | 4050118309348 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 136 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section aluminium | 70 |
Crimp cross-section copper | 95 |
Crimping width | 5 mm |
Crimping width in mm | 5 |
Identification number | 18 |
Conductor cross-section, max. AWG | 3/0 |
Cable lug cross section |
|
Crimping type/profile | Hexagonal crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
Accessories
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
Is accessory of
-
-
-
-
-
-
-
-
-
-
Item No.:1119080000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1220850000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079770000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079690000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1119100000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079750000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079680000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1220840000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1119090000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079720000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079740000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079730000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-