Properties
Version | WM crimp |
Order No. | 1500880000 |
Type | ES EPG 45 WM 25/50 |
GTIN (EAN) | 4050118309171 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 140 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 25/50 |
Crimping width in mm | 12/10 |
Conductor cross-section, max. AWG | 1 |
Conductor cross-section, min. AWG | 4 |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
Accessories
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINPin cable lugs25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINPin cable lugs50 mm²
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINParallel connectors50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINJoint connector25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINParallel connectors25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINJoint connector50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°240 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector50 mm²
Is accessory of
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°240 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINParallel connectors50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINJoint connector50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINParallel connectors25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINJoint connector25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINPin cable lugs25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector25 mm²
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINCrimp cable lugs50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCrimp cable lugs acc. to DINPin cable lugs50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector300 mm²