Properties
Order No. | 2577950000 |
Type | ES EPG 60 ISO 16 |
GTIN (EAN) | 4050118590630 |
Qty. | 1 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 42 mm |
Width (inches) | 1.654 inch |
Net weight | 25 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 16 |
Crimping width | 7 mm |
Crimping width in mm | 7 |
Conductor cross-section, max. AWG | 6 |
Type of contact | Insulated connector |
Cable lug cross section |
|
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
Accessories
-
Item No.:1491440000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,16 mm²,16 mm²
-
Item No.:1491350000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,16 mm²,16 mm² - 16 mm²
-
Item No.:1491360000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,16 mm²,16 mm² - 16 mm²
-
Item No.:1492480000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,16 mm²,16 mm² - 16 mm²
-
Item No.:1492490000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,16 mm²,16 mm² - 16 mm²
-
Item No.:1492510000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,16 mm²,16 mm² - 16 mm²
-
Item No.:1492500000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,16 mm²,16 mm² - 16 mm²
ToolsCable lugs and ConnectorsInsulated connectorPin cable lugs
ToolsCable lugs and ConnectorsInsulated connectorForked cable lugs
ToolsCable lugs and ConnectorsInsulated connectorCrimp cable lugs