Properties
Version | Crimping tool insert, WM crimp |
Order No. | 2469380000 |
Type | ES EPG/HPG 60 WM 6 |
GTIN (EAN) | 4050118532937 |
Qty. | 1 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 42 mm |
Width (inches) | 1.654 inch |
Net weight | 150 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 6 |
Crimping width | 7 mm |
Crimping width in mm | 7 |
Conductor cross-section, max. AWG | 10 |
Type of contact | Euro series cable lug |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
Accessories
-
-
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-
-
-
-
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector6 mm²
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug6 mm²
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)6 mm²
Is accessory of
-
-
-
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug6 mm²
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°240 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector300 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°6 mm²
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools