Properties
Version | ESG, Device markers x 17 mm, PA 66, Colour: white, pluggable |
Order No. | 1856700000 |
Type | ESG 10/17 MC NE WS |
GTIN (EAN) | 4032248400812 |
Qty. | 200 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 17 mm |
Width (inches) | 0.669 inch |
Net weight | 0.535 g |
Operating temperature range | -40...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Application/manufacturer |
Allen-Bradley
Festo MT |
Colour | white |
Colour of printing | black |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Version | pluggable |
Width | 17 mm |
Halogen | No |
Engineering Data |
[CAD data -- 36657_ESG_10X17_MC_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39431)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64416) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1856700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1856700000) |
Product Change Notification |
[102023](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[102024](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [308560](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [308561](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |