ESG 6.6/20 BHZ 5.00 SDR

ESG, Device markers x 20 mm, PA 66, Colour: To customer specification

Item No. 1221520000

Properties

Is accessory of

    Electronics HousingsModular electronics housingsCH20M45 - Modular electronics housing, width of 45 mmCH20M45 - Assembly kit
  • CH20M45 SET 22/22 BK/OR
    Item No.:
    1519470000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • CH20M45 SET 20/02 BK/OR
    Item No.:
    1519430000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • CH20M45 SET 33/33 BK/OR
    Item No.:
    1519520000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • Electronics HousingsModular electronics housingsCH20M22 - Modular electronics housing, width of 22.5 mmCH20M22 - Assembly kit
  • CH20M22 SET 1/1 BK/OR 2010
    Item No.:
    1519300000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 1/2 BK/OR 2010
    Item No.:
    1519320000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 2/3 BK/OR 2010
    Item No.:
    1519340000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 2/2 BK/OR 2010
    Item No.:
    1519330000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 3/3 BK/OR 2010
    Item No.:
    1519370000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors four pole - CH20M22, CH20M45, CH20M67Female plugs - PUSH IN spring connection
  • BHF 5.00/04/180LH BK/BK
    Item No.:
    1497500000
    Packaging unit:
    78 PC

    PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Box

  • BHF 5.00/04/180LH BK/OR
    Item No.:
    1989190000
    Packaging unit:
    78 PC

    PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Box

  • BHF 5.00/04/180LH BK/BL
    Item No.:
    1989090000
    Packaging unit:
    78 PC

    PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Box

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors four pole - CH20M22, CH20M45, CH20M67Female plugs - Clamping yoke screw connection
  • BHZ 5.00/04/90LH BK/GGY
    Item No.:
    1421750000
    Packaging unit:
    78 PC

    PCB plug-in connector BHZ 5.00/04/90LH SN BK/GGY BX cod. 02

  • BHZ 5.00/04/90LH BK/BK
    Item No.:
    1069350000
    Packaging unit:
    78 PC

    PCB plug-in connector Black release lever BHZ 5.00/04/90LH SN BK/BK BX

  • BHZ 5.00/04/90LH GGY/BL
    Item No.:
    1372580000
    Packaging unit:
    78 PC

    PCB plug-in connector Blue release lever BHZ 5.00/04/90LH SN GGY/BL BX cod. 02

  • BHZ 5.00/04/90LH BK/OR
    Item No.:
    1063280000
    Packaging unit:
    78 PC

    PCB plug-in connector Orange release lever cod. 02

  • BHZ 5.00/04/90LH GGY/GGY
    Item No.:
    1372520000
    Packaging unit:
    78 PC

    PCB plug-in connector BHZ 5.00/04/90LH SN GGY/GGY BX cod. 02

  • BHZ 5.00/04/90LH BK/BL
    Item No.:
    1069380000
    Packaging unit:
    78 PC

    PCB plug-in connector Blue release lever cod. 02

Related products