ESG 6.6/20 BHZ 5.00/04

ESG, Device markers x 20 mm, PA 66, Colour: white

Item No. 1082540000

Properties

Is accessory of

    Analogue Signal ConditioningAccessoriesACT20 (incl. DIN rail bus & powersupplies)
  • ACT20-FEED-IN-PRO-P
    Item No.:
    2456870000
    Packaging unit:
    1 PC

    Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply

  • ACT20-FEED-IN-PRO-S
    Item No.:
    8965500000
    Packaging unit:
    1 PC

    Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply

  • Analogue Signal Conditioningsignal converter and process monitoring - ACT20PCurrent measuring transducer
  • ACT20P-CMT-30-AO-RC-P
    Item No.:
    1510320000
    Packaging unit:
    1 PC

    Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole

  • ACT20P-CMT-60-AO-RC-P
    Item No.:
    1510290000
    Packaging unit:
    1 PC

    Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole

  • ACT20P-CMT-60-AO-RC-S
    Item No.:
    1510440000
    Packaging unit:
    1 PC

    Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole

  • ACT20P-CMT-30-AO-RC-S
    Item No.:
    1510540000
    Packaging unit:
    1 PC

    Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole

  • ACT20P-CMT-60-RC-P
    Item No.:
    1510280000
    Packaging unit:
    1 PC

    Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole

  • ACT20P-CMT-60-RC-S
    Item No.:
    1510390000
    Packaging unit:
    1 PC

    Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole

  • ACT20P-CMT-10-AO-RC-P
    Item No.:
    1510330000
    Packaging unit:
    1 PC

    Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole

  • ACT20P-CMT-10-AO-RC-S
    Item No.:
    1510470000
    Packaging unit:
    1 PC

    Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole

  • Analogue Signal Conditioningintrinsically safe signal converter - ACT20XPulse isolator with transistor output
  • ACT20X-HDI-SDO-S
    Item No.:
    8965360000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: Optocoupler, 1-channel

  • ACT20X-HDI-SDO-P
    Item No.:
    2456070000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: Optocoupler, 1-channel

  • ACT20X-2HDI-2SDO-S
    Item No.:
    8965390000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: Optocoupler, 2-channel

  • ACT20X-2HDI-2SDO-P
    Item No.:
    2456100000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: Optocoupler, 2-channel

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWithout monitoring
  • SCS 24VDC P1SIL3DS
    Item No.:
    1303890000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • SCS 24VDC P1SIL3DS I
    Item No.:
    2500980000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC (16...36 V DC), , Max. switching current, internal fuse : 5 A, SIL 3, EN 61508:2010

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized / energized to Safe
  • SCS 24VDC P2SIL3DSES
    Item No.:
    1319270000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC -15 / +20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, DIN EN 61508

  • Analogue Signal ConditioningNetwork-compatible current measuring transducers ACT20C
  • ACT20C-CMT-10-AO-RC-S
    Item No.:
    1510240000
    Packaging unit:
    1 PC

    Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay

  • ACT20C-CMT-60-AO-RC-S
    Item No.:
    1510420000
    Packaging unit:
    1 PC

    Current-measuring transducer, Input : 0…40/50/60 A, Output : 0(4)-20 mA, 0-10 V, Relay

  • ACT20C-GTW-100-MTCP-S
    Item No.:
    1510370000
    Packaging unit:
    1 PC

    Gateway for ACT20C station, Configurable, Modbus TCP/IP, Distributes supply voltage to rail bus, Input : 0…40/50/60 A, Output : Pulse

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors four pole - CH20M22, CH20M45, CH20M67Female plugs - Clamping yoke screw connection
  • BHZ 5.00/04/90LH GGY/GGY
    Item No.:
    1372520000
    Packaging unit:
    78 PC

    PCB plug-in connector BHZ 5.00/04/90LH SN GGY/GGY BX cod. 02

  • BHZ 5.00/04/90LH BK/GGY
    Item No.:
    1421750000
    Packaging unit:
    78 PC

    PCB plug-in connector BHZ 5.00/04/90LH SN BK/GGY BX cod. 02

  • BHZ 5.00/04/90LH BK/OR
    Item No.:
    1063280000
    Packaging unit:
    78 PC

    PCB plug-in connector Orange release lever cod. 02

  • BHZ 5.00/04/90LH BK/BK
    Item No.:
    1069350000
    Packaging unit:
    78 PC

    PCB plug-in connector Black release lever BHZ 5.00/04/90LH SN BK/BK BX

  • BHZ 5.00/04/90LH GGY/BL
    Item No.:
    1372580000
    Packaging unit:
    78 PC

    PCB plug-in connector Blue release lever BHZ 5.00/04/90LH SN GGY/BL BX cod. 02

  • BHZ 5.00/04/90LH BK/BL
    Item No.:
    1069380000
    Packaging unit:
    78 PC

    PCB plug-in connector Blue release lever cod. 02

  • Analogue Signal Conditioningintrinsically safe signal converter - ACT20XPulse isolator with relay output
  • ACT20X-2HDI-2SDO-RNO-S
    Item No.:
    8965370000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 2-channel

  • ACT20X-HDI-SDO-RNC-P
    Item No.:
    2456060000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 1-channel

  • ACT20X-HDI-SDO-RNO-P
    Item No.:
    2456050000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 1-channel

  • ACT20X-2HDI-2SDO-RNO-P
    Item No.:
    2456080000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 2-channel

  • ACT20X-2HDI-2SDO-RNC-S
    Item No.:
    8965380000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 2-channel

  • ACT20X-HDI-SDO-RNO-S
    Item No.:
    8965340000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 1-channel

  • ACT20X-2HDI-2SDO-RNC-P
    Item No.:
    2456090000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 2-channel

  • ACT20X-HDI-SDO-RNC-S
    Item No.:
    8965350000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 1-channel

  • Analogue Signal Conditioningsignal converter and process monitoring - ACT20PSignal converters
  • ACT20P-VM-AO-S
    Item No.:
    7760054306
    Packaging unit:
    1 PC

    Signal converter/insulator, Input : AC/DC voltage, 0...600 V DC, 0…440 V AC, Output : 0-10 V, 0(4)-20 mA, Signal converter/isolator

  • ACT20P-VM-AO-P
    Item No.:
    7760054360
    Packaging unit:
    1 PC

    Signal converter/insulator, Input : AC/DC voltage, 0...600 V DC, 0…440 V AC, Output : 0-10 V, 0(4)-20 mA, Signal converter/isolator

  • Analogue Signal Conditioningintrinsically safe signal converter - ACT20XUniversal converter
  • ACT20X-HUI-SAO-P
    Item No.:
    2456200000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-output: U, I, R,ϑ, Safe-output: 4-20mA/ relay, 1-channel

  • ACT20X-HUI-SAO-S
    Item No.:
    8965490000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-output: U, I, R,ϑ, Safe-output: 4-20mA/ relay, 1-channel

  • Electronics HousingsModular electronics housingsCH20M22 - Modular electronics housing, width of 22.5 mmCH20M22 - Assembly kit
  • CH20M22 SET 1/2 BK/OR 2010
    Item No.:
    1519320000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 3/3 BK/OR 2010
    Item No.:
    1519370000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 2/2 BK/OR 2010
    Item No.:
    1519330000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 1/1 BK/OR 2010
    Item No.:
    1519300000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 2/3 BK/OR 2010
    Item No.:
    1519340000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • Analogue Signal Conditioningintrinsically safe signal converter - ACT20XSolenoid valve switch & alarm transmitter
  • ACT20X-SDI-HDO-H-S
    Item No.:
    8965410000
    Packaging unit:
    1 PC

    EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 1-channel, Output current : max. 60 mA

  • ACT20X-SDI-HDO-L-P
    Item No.:
    2456110000
    Packaging unit:
    1 PC

    EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 1-channel, Output current : max. 35 mA

  • ACT20X-2SDI-2HDO-S
    Item No.:
    8965420000
    Packaging unit:
    1 PC

    EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 2-channel, Output current : max. 35 mA

  • ACT20X-SDI-HDO-L-S
    Item No.:
    8965400000
    Packaging unit:
    1 PC

    EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 1-channel, Output current : max. 35 mA

  • ACT20X-SDI-HDO-H-P
    Item No.:
    2456120000
    Packaging unit:
    1 PC

    EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 1-channel, Output current : max. 60 mA

  • Analogue Signal Conditioningintrinsically safe signal converter - ACT20XHART® transparent repeater
  • ACT20X-HAI-SAO-P
    Item No.:
    2456140000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, 1-channel

  • ACT20X-2HAI-2SAO-S
    Item No.:
    8965440000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, 2-channel

  • ACT20X-HAI-SAO-S
    Item No.:
    8965430000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, 1-channel

  • ACT20X-2HAI-2SAO-P
    Item No.:
    2456150000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, 2-channel

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 emergency off relay / Fire & Gas
  • SCS 24VDC P2SIL3ES
    Item No.:
    1319280000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ±15 %, 24 VDC +15% / -10% during auto-start, 35 mA, 5, SIL 3, DIN EN 61508, EN ISO 13849-1 (PLe)

  • Electronics HousingsModular electronics housingsCH20M45 - Modular electronics housing, width of 45 mmCH20M45 - Assembly kit
  • CH20M45 SET 33/33 BK/OR
    Item No.:
    1519520000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • CH20M45 SET 20/02 BK/OR
    Item No.:
    1519430000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • CH20M45 SET 22/22 BK/OR
    Item No.:
    1519470000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • Analogue Signal Conditioningsignal converter and process monitoring - ACT20PTemperature transducer
  • ACT20P-RTI-AO-S
    Item No.:
    7760054233
    Packaging unit:
    1 PC

    Signal converter/insulator, Input : Temperature, PT100, Output : I / U, Signal converter/isolator

  • ACT20P-RTI-2AO-S
    Item No.:
    7760054236
    Packaging unit:
    1 PC

    Signal duplicator/isolator, Input : Temperature, PT100, Output : 2 x I/U, Signal converter/isolator

  • ACT20P-TCI-2AO-P
    Item No.:
    7760054188
    Packaging unit:
    1 PC

    Signal duplicator/isolator, Input : Temperature, thermocouple, Output : 2 x I/U, Signal converter/isolator

  • ACT20P-TMR-RTI-S
    Item No.:
    7760054305
    Packaging unit:
    1 PC

    Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays, Signal converter/isolator

  • ACT20P-UI-2RCO-DC-P
    Item No.:
    2456840000
    Packaging unit:
    1 PC

    Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 24 V DC power supply

  • ACT20P-TCI-AO-P
    Item No.:
    7760054184
    Packaging unit:
    1 PC

    Signal converter/insulator, Input : Temperature, thermocouple, Output : I / U, Signal converter/isolator

  • ACT20P-TCI-AO-S
    Item No.:
    7760054234
    Packaging unit:
    1 PC

    Signal converter/insulator, Input : Temperature, thermocouple, Output : I / U, Signal converter/isolator

  • ACT20P-RTI-AO-P
    Item No.:
    7760054183
    Packaging unit:
    1 PC

    Signal converter/insulator, Input : Temperature, PT100, Output : I / U, Signal converter/isolator

  • ACT20P-UI-2RCO-AC-S
    Item No.:
    1238910000
    Packaging unit:
    1 PC

    Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply

  • ACT20P-TCI-2AO-S
    Item No.:
    7760054237
    Packaging unit:
    1 PC

    Signal duplicator/isolator, Input : Temperature, thermocouple, Output : 2 x I/U, Signal converter/isolator

  • ACT20P-RTI-2AO-P
    Item No.:
    7760054187
    Packaging unit:
    1 PC

    Signal duplicator/isolator, Input : Temperature, PT100, Output : 2 x I/U, Signal converter/isolator

  • Analogue Signal Conditioningsignal converter and process monitoring - ACT20PBridge measuring transducer
  • ACT20P-BRIDGE-P
    Item No.:
    2456820000
    Packaging unit:
    1 PC

    Measuring bridge converter, Input : Resistance measuring bridge, Output : 0(4)-20 mA, 0-10 V

  • ACT20P BRIDGE
    Item No.:
    1067250000
    Packaging unit:
    1 PC

    Measuring bridge converter, Input : Resistance measuring bridge, Output : 0(4)-20 mA, 0-10 V

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay Energized to Safe with line and load monitoring
  • SCS 24VDC P1SIL3ES LL-T
    Item No.:
    2634010000
    Packaging unit:
    1 PC

    Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors four pole - CH20M22, CH20M45, CH20M67Female plugs - PUSH IN spring connection
  • BHF 5.00/04/180LH BK/BL
    Item No.:
    1989090000
    Packaging unit:
    78 PC

    PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Box

  • BHF 5.00/04/180LH BK/OR
    Item No.:
    1989190000
    Packaging unit:
    78 PC

    PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Box

  • BHF 5.00/04/180LH BK/BK
    Item No.:
    1497500000
    Packaging unit:
    78 PC

    PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Box

  • Analogue Signal Conditioningintrinsically safe signal converter - ACT20XTemperature & mA converter
  • ACT20X-2HTI-2SAO-P
    Item No.:
    2456190000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 2-channel

  • ACT20X-2HTI-2SAO-S
    Item No.:
    8965480000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 2-channel

  • ACT20X-HTI-SAO-S
    Item No.:
    8965470000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 1-channel

  • ACT20X-HTI-SAO-P
    Item No.:
    2456180000
    Packaging unit:
    1 PC

    EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 1-channel

  • Analogue Signal Conditioningsignal converter and process monitoring - ACT20PMeasuring and monitoring relay
  • ACT20P-UI-2RCO-DC-S
    Item No.:
    7940045760
    Packaging unit:
    1 PC

    Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 24 V DC power supply

  • ACT20P-VMR-3PH-ILP-H-P
    Item No.:
    7760054361
    Packaging unit:
    1 PC

    Limit value monitoring, Input : 180…500 V AC, Output : 2 x relays, Input: 3-phase voltage, Relay output

  • ACT20P-UI-2RCO-AC-P
    Item No.:
    2495690000
    Packaging unit:
    1 PC

    Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply

  • ACT20P-TMR-RTI-P
    Item No.:
    7760054352
    Packaging unit:
    1 PC

    Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays, Signal converter/isolator

  • ACT20P-VMR-1PH-H-P
    Item No.:
    7760054359
    Packaging unit:
    1 PC

    Limit value monitoring, Input : 110 / 240 / 400 V AC/DC, Output : 2 x relays, Input: single-phase voltage, Relay output

  • ACT20P-VMR-3PH-ILP-H-S
    Item No.:
    7760054165
    Packaging unit:
    1 PC

    Limit value monitoring, Input : 180…500 V AC, Output : 2 x relays, Input: 3-phase voltage, Relay output

  • ACT20P-VMR-1PH-H-S
    Item No.:
    7760054164
    Packaging unit:
    1 PC

    Limit value monitoring, Input : 110 / 240 / 400 V AC/DC, Output : 2 x relays, Input: single-phase voltage, Relay output

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWith monitoring
  • SCS 24VDC P1SIL3DS M
    Item No.:
    1303760000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • SCS 24VDC P1SIL3DS MG3
    Item No.:
    1304040000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • Analogue Signal Conditioningintrinsically safe signal converter - ACT20XHART® transparent driver
  • ACT20X-SAI-HAO-P
    Item No.:
    2456160000
    Packaging unit:
    1 PC

    EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, 1-channel

  • ACT20X-SAI-HAO-S
    Item No.:
    8965450000
    Packaging unit:
    1 PC

    EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, 1-channel

  • ACT20X-2SAI-2HAO-P
    Item No.:
    2456170000
    Packaging unit:
    1 PC

    EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, 2-channel

  • ACT20X-2SAI-2HAO-S
    Item No.:
    8965460000
    Packaging unit:
    1 PC

    EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, 2-channel

Related products