Properties
Version | ESG, Device markers x 15 mm, PA 66, Colour: To customer specification, Self-adhesive |
Order No. | 1880090000 |
Type | ESG 6/15 K MC SDR |
GTIN (EAN) | 4032248478774 |
Qty. | 40 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.325 g |
Operating temperature range | -40...60 °C |
Adhesive | Double-sided adhesive tape |
Application/manufacturer | Self-adhesive |
Colour | To customer specification |
Colour of printing | black |
Halogen | No |
Material | PA 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
Printing method | MC Laser |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 15 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1880090000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1880090000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |
Related products
-
Item No.:2715590000Packaging unit:1 PC
Marking systems, Ink jet technology, 1200 DPI, Multicard, MetalliCard
Industrial printersInkjet printing systemsPrinters