ESG 8/13.5/43.3 SAI SDR

ESG, Device markers x 13.5 mm, PA 66, Colour: To customer specification

Item No. 1038860000

Properties

Is accessory of

    Electronics HousingsModular electronics housingsCH20M12 - Modular electronics housing, width of 12.5 mmCH20M12 C - Flip cover
  • CH20M12 C TP 8089
    Item No.:
    1104250000
    Packaging unit:
    70 PC

    Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 12.5 mm

  • CH20M12 C BK 1819
    Item No.:
    1104240000
    Packaging unit:
    70 PC

    Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 12.5 mm

  • Electronics HousingsModular electronics housingsCH20M45 - Modular electronics housing, width of 45 mmCH20M45 - Assembly kit
  • CH20M45 SET 22/22 BK/OR
    Item No.:
    1519470000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • CH20M45 SET 20/02 BK/OR
    Item No.:
    1519430000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • CH20M45 SET 33/33 BK/OR
    Item No.:
    1519520000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • Electronics HousingsModular electronics housingsCH20M45 - Modular electronics housing, width of 45 mmCH20M45 C - Flip Cover
  • CH20M45 C BK 1819
    Item No.:
    1104430000
    Packaging unit:
    30 PC

    Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 45 mm

  • CH20M45 C TP 8089
    Item No.:
    1104440000
    Packaging unit:
    30 PC

    Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 45 mm

  • Electronics HousingsModular electronics housingsCH20M12 - Modular electronics housing, width of 12.5 mmCH20M12 - Assembly kit
  • CH20M12 SET 1/2 BK/OR
    Item No.:
    1519230000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 12.5 mm

  • CH20M12 SET 2/3 BK/OR
    Item No.:
    1519270000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 12.5 mm

  • Electronics HousingsModular electronics housingsCH20M22 - Modular electronics housing, width of 22.5 mmCH20M22 C - Flip cover
  • CH20M22 C TP 8089
    Item No.:
    1073420000
    Packaging unit:
    50 PC

    Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 22.5 mm

  • CH20M22 C BK 1819
    Item No.:
    2418670000
    Packaging unit:
    50 PC

    Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 22.5 mm

  • Electronics HousingsModular electronics housingsCH20M22 - Modular electronics housing, width of 22.5 mmCH20M22 - Assembly kit
  • CH20M22 SET 3/3 BK/OR 2010
    Item No.:
    1519370000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 1/2 BK/OR 2010
    Item No.:
    1519320000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 1/1 BK/OR 2010
    Item No.:
    1519300000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 2/3 BK/OR 2010
    Item No.:
    1519340000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 2/2 BK/OR 2010
    Item No.:
    1519330000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • Electronics HousingsModular electronics housingsCH20M17 - Modular electronics housing, width of 17.5 mmCH20M17 C - Flip cover
  • CH20M17 C TP 8089
    Item No.:
    1254160000
    Packaging unit:
    70 PC

    Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 17.5 mm

  • CH20M17 C BK 1819
    Item No.:
    1254150000
    Packaging unit:
    70 PC

    Modular housing, OMNIMATE Housing - series CH20M black, Flip cover, Width: 17.5 mm

Related products