Properties
Version | ESG, Device markers x 17 mm, PA 66, Colour: orange, Self-adhesive |
Order No. | 1490750000 |
Type | ESG 9/17 K MC NE OR |
GTIN (EAN) | 4050118300284 |
Qty. | 200 items |
Alternative product | [1770480000](~/p/1770480000) |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 17 mm |
Width (inches) | 0.669 inch |
Net weight | 0.433 g |
Operating temperature range | -40...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Application/manufacturer | Self-adhesive |
Colour | orange |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Number per sheet | 40 |
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 17 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61903) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1490750000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1490750000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |