Properties
Version | ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive |
Order No. | 1674760000 |
Type | ESG 9/17 K MC NE WS |
GTIN (EAN) | 4008190447649 |
Qty. | 200 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 17 mm |
Width (inches) | 0.669 inch |
Net weight | 0.433 g |
Operating temperature range | -40...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Application/manufacturer | Self-adhesive |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Number per sheet | 40 |
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 17 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62694) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1674760000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1674760000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1674760000&norm=0) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:2921100000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Item No.:2921120000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Item No.:2943800000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:2921130000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:1763390000Packaging unit:50 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 66 x 11.3 mm, Transparent
-
Item No.:1763280000Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 33 x 11.3 mm, Transparent
-
Item No.:2921150000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
Individual part of
-
Item No.:2943800000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:2921130000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:2921120000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Item No.:2921100000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Item No.:2921150000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1