Properties
Version | ESG, Device markers x 17 mm, PA 66, Colour: To customer specification, Self-adhesive |
Order No. | 1674770000 |
Type | ESG 9/17 K MC SDR |
GTIN (EAN) | 4008190447656 |
Qty. | 40 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 17 mm |
Width (inches) | 0.669 inch |
Net weight | 0.38 g |
Operating temperature range | -40...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Application/manufacturer | Self-adhesive |
Colour | To customer specification |
Colour of printing | black |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Number per sheet | 40 |
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
Printing method | MC Laser |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 17 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1674770000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:2519490000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 185 mm², 490 A, 1000 V, Number of connections: 10, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
-
Item No.:2519480000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 120 mm², 400 A, 1000 V, Number of connections: 10, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
-
Item No.:2521730000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 95 mm², 270 A, 1000 V, Number of connections: 11, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
-
Item No.:2518250000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
-
Item No.:2518330000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
-
Item No.:2518340000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
-
Item No.:2518570000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
-
Item No.:2521770000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 214 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
-
Item No.:2518540000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 214 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
-
Item No.:2519470000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid