Properties
Version | ESG, Device markers, 9 x 17 mm, black |
Order No. | 2005250000 |
Type | ESG 9/17 MM SW |
GTIN (EAN) | 4050118390896 |
Qty. | 3,000 items |
Depth | 0.1 mm |
Depth (inches) | 0.004 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 17 mm |
Width (inches) | 0.669 inch |
Net weight | 0.054 g |
Operating temperature range | -40...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Acrylate adhesive |
Approval acc. to UL 969 | Yes |
Colour | black |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Number per roll | 3000 |
Operating temperature range | -40...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-0 |
Version |
Self-adhesive
halogen-free |
Width | 17 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65667) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2005250000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2005250000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsInk ribbons