Properties
Version | ESG, Device markers x 6 mm, PA 66, Colour: To customer specification, pluggable |
Order No. | 2681910000 |
Type | ESG-FI 12/6 MC SDR |
GTIN (EAN) | 4050118803198 |
Qty. | 80 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.18 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Finder |
Colour | To customer specification |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | To customer specification |
UL 94 flammability rating | V-2 |
Version | pluggable |
Width | 6 mm |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |