Properties
Version | ESG, Device markers, 6 x 15 mm, white |
Order No. | 2711840000 |
Type | ESG-LP 6/15 MM WS |
GTIN (EAN) | 4050118750096 |
Qty. | 24,000 items |
Depth | 0.05 mm |
Depth (inches) | 0.002 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.024 g |
Operating temperature range | -40...150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Acrylate adhesive |
Approval acc. to UL 969 | Yes |
Colour | white |
compatible printer | [THM MULTIMARK LPC](~/p/2878190000) |
Halogen | No |
Material | Polyamide |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Size of labelling field | 6 x 15 mm |
UL 94 flammability rating | V-0 |
Version |
Self-adhesive
halogen-free |
Width | 15 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_281318) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2711840000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2711840000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsInk ribbons