Properties
Version | Terminal markers, Insert markers, 24.5 x 5 mm, white |
Order No. | 1607730000 |
Type | ESO 8 DIN A4 WS |
GTIN (EAN) | 4008190206123 |
Qty. | 10 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 24.5 mm |
Height (inches) | 0.965 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 11.2 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Material | Paper |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Label sheet = Insert markers |
Number of markers per packaging unit |
|
Number per sheet | 320 |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
UL 94 flammability rating | HB |
Width | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62253) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1607730000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1607730000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
-
Item No.:1753490000Packaging unit:50 PC
WKM, Conductor and cable markers, 7 - 115 mm, 20 x 8 mm, Wire and cable markers, Transparent
MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
Is accessory of
-
Item No.:1779130000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, orange
-
Item No.:1779010000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige
-
Item No.:1779120000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, blue
-
Item No.:1779020000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular test-disconnect terminal blocks1-tier2.5 mm²