Properties
Version | Miniature fuse, quick-acting, 4 A, Blade fuse type C |
Order No. | 1278740000 |
Type | ETA 1170 21 4A |
GTIN (EAN) | 4050118091243 |
Qty. | 5 items |
Depth | 51.6 mm |
Depth (inches) | 2.031 inch |
Height | 22 mm |
Height (inches) | 0.866 inch |
Width | 9.8 mm |
Width (inches) | 0.386 inch |
Net weight | 10 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Type of mounting | Plugged |
Cartridge fuse | Blade fuse type C |
Characteristics | quick-acting |
Colour | black |
Current | 4 A |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Rated voltage | 28 V |
Rated current | 4 A |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1278740000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000035 |
ETIM 7.0 | EC000035 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ECLASS 9.0 | 27-14-20-01 |
ECLASS 9.1 | 27-14-20-01 |
ECLASS 10.0 | 27-14-20-01 |
ECLASS 11.0 | 27-14-20-01 |
ECLASS 12.0 | 27-14-20-01 |
ECLASS 13.0 | 27-14-20-01 |
ECLASS 14.0 | 27-14-20-01 |
ROHS | Conform |