Properties
Version | ClipCard, Accessories, 15 x 60 mm, Transparent |
Order No. | 1880840000 |
Type | ETO CC 15/60 TRANSPAR. |
GTIN (EAN) | 4032248481217 |
Qty. | 10 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 11.1 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Permanent acrylic copolymer |
Colour | Transparent |
Halogen | No |
Material | Polyester film |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Number per sheet | 57 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Machinery |
UL 94 flammability rating | V-2 |
Width | 60 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1880840000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1877310000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, white
-
Item No.:1877360000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, silver
-
Item No.:1131890000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, yellow
-
Item No.:1072650000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, grey
-
Item No.:1288340000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, red
-
Item No.:1877300000Packaging unit:8 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, To customer specification
-
Item No.:1877320000Packaging unit:8 PC
ClipCard, Device markers, 15 x 60 mm, To customer specification
-
Item No.:1072640000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, grey
-
Item No.:1131960000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, yellow
-
Item No.:1877350000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, white
-
Item No.:1877340000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, silver
MarkersDevice markersMultiCardClipCardCC 15/60Blank, adhesive backing
MarkersDevice markersMultiCardClipCardCC 15/60Custom printingStandard
MarkersDevice markersMultiCardClipCardCC 15/60BlankStandard