Properties
Version | ClipCard, Accessories, 30 x 60 mm, Transparent |
Order No. | 1934440000 |
Type | ETO CC 30/60 TRANSPAR. |
GTIN (EAN) | 4032248590971 |
Qty. | 10 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 10.8 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Permanent acrylic copolymer |
Colour | Transparent |
Halogen | No |
Material | Polyester film |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Number per sheet | 27 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Machinery |
UL 94 flammability rating | V-2 |
Width | 60 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1934440000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1934370000Packaging unit:6 PC
ClipCard, Device markers, 30 x 60 mm, To customer specification
-
Item No.:1934410000Packaging unit:6 PC
ClipCard, Device markers, 30 x 60 mm, Holder CC-H 30/60, To customer specification
-
Item No.:1934420000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, Holder CC-H 30/60, white
-
Item No.:1009320000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, Holder CC-H 30/60, yellow
-
Item No.:1072670000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, Holder CC-H 30/60, grey
-
Item No.:1488370000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, Holder CC-H 30/60, green
-
Item No.:1934400000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, Holder CC-H 30/60, silver
-
Item No.:1085430000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, red
-
Item No.:1078320000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, yellow
-
Item No.:1934390000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, white
-
Item No.:1934330000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, silver
-
Item No.:1072680000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, grey
MarkersDevice markersMultiCardClipCardCC 30/60Custom printingStandard
MarkersDevice markersMultiCardClipCardCC 30/60BlankStandard
MarkersDevice markersMultiCardClipCardCC 30/60Blank, adhesive backing