Properties
Version | SwitchMark, Protective cap, 22 x 22 mm, Transparent |
Order No. | 1880720000 |
Type | ETO SM 22/22 TRANSPAR. |
GTIN (EAN) | 4032248480883 |
Qty. | 10 items |
Depth | 0.2 mm |
Depth (inches) | 0.008 inch |
Height | 22 mm |
Height (inches) | 0.866 inch |
Width | 22 mm |
Width (inches) | 0.866 inch |
Net weight | 12.6 g |
Operating temperature range | -20...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Permanent acrylic copolymer |
Colour | Transparent |
Halogen | No |
Material | Polyester film |
Number of markers per combination | 1 MultiCard = Protective cap |
Number of markers per packaging unit |
|
Number per sheet | 112 |
Operating temperature range | -20...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
UL 94 flammability rating | HB |
Width | 22 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1880720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1877580000Packaging unit:16 PC
SwitchMark, Device markers, 22 x 22 mm, To customer specification
-
Item No.:1014650000Packaging unit:80 PC
SwitchMark, Device markers, 22 x 22 mm, grey
-
Item No.:1877570000Packaging unit:80 PC
SwitchMark, Device markers, 22 x 22 mm, white
-
Item No.:1131830000Packaging unit:80 PC
SwitchMark, Device markers, 22 x 22 mm, yellow
-
Item No.:1877590000Packaging unit:80 PC
SwitchMark, Device markers, 22 x 22 mm, silver
MarkersDevice markersMultiCardSwitchMarkSM 22/22Custom printing
MarkersDevice markersMultiCardSwitchMarkSM 22/22Blank, adhesive backing