EW 15/2

End bracket, Plastic, dark beige, Rail: TS 15, Direct mounting

Item No. 1071900000

Properties

Accessories

    MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 15Modular PE terminal blocks1-tier2.5 mm²
  • AKE 2.5
    Item No.:
    1303360000
    Packaging unit:
    100 PC

    PE terminal, Screw connection, 2.5 mm², 250 V, Number of connections: 2, Number of levels: 1, yellow, green

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Modular test-disconnect terminal blocks1-tier6 mm²
  • SAKT 2/LT STB
    Item No.:
    0330620000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 6 mm², 125 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 32, medium yellow

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesMini-modular terminal blocks for enclosure wiringModular PE terminal blocks1-tier2.5 mm²
  • ZPEA 2.5-2N
    Item No.:
    1808210000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, green

  • ZPEB 2.5-2
    Item No.:
    1712810000
    Packaging unit:
    100 PC

    Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow

  • Cabinet InfrastructureDIN railsTS 15Steel
  • TS 15X5/LL 2M/ST/ZN
    Item No.:
    0117500000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 15 x 5.5 x 2000 mm, Slit width: 4.20 mm, Slit length: 12.20 mm, Steel, galvanic zinc plated and passivated

  • TS 15X5 2M/ST/ZN
    Item No.:
    0514200000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 15 x 5.5 x 2000 mm, Steel, galvanic zinc plated and passivated

  • TS 15X5/LL 1M/ST/ZN
    Item No.:
    0117510000
    Packaging unit:
    1 Meter

    Terminal rail, with slot, Accessories, 15 x 5.5 x 1000 mm, Slit width: 4.20 mm, Slit length: 12.00 mm, Steel, galvanic zinc plated and passivated

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesMini-modular terminal blocks for enclosure wiringFeed-through terminal blocks1-tier2.5 mm²
  • ZDUB 2.5-2/4AN/15
    Item No.:
    1712780000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDUB 2.5-2/4AN/15 OR
    Item No.:
    1712800000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, orange

  • ZDUA 2.5-2N
    Item No.:
    1808200000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDUB 2.5-2/2AN/15
    Item No.:
    1712750000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDUA 2.5-2 OR
    Item No.:
    1720940000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, orange

  • ZDUA 2.5-2 BL
    Item No.:
    1720930000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, blue

  • ZDUB 2.5-2/2AN/15 BL
    Item No.:
    1712760000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, blue

  • ZDUB 2.5-2/4AN/15 BL
    Item No.:
    1712790000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, blue

  • ZDUB 2.5-2/2AN/15 OR
    Item No.:
    1712770000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, orange

  • ZDUA 2.5-2
    Item No.:
    1720920000
    Packaging unit:
    100 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 15Feed-through terminal blocks1-tier4 mm²
  • AKZ 4 WEMID
    Item No.:
    9537110000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 15Modular PE terminal blocks1-tier4 mm²
  • AKE 4
    Item No.:
    0380260000
    Packaging unit:
    100 PC

    PE terminal, Screw connection, 4 mm², 500 V, Number of connections: 2, Number of levels: 1, yellow, green